IESNA:LM-63-2002
[TEST]P942560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43940
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4008.2 3983.1 3930.6 3884.9 3873.5 3878 3891.7 3916.9 3939.7 3946.5
3948.8 3983.1 4053.9 4170.4 4364.5 4638.6 4972 5374 5887.8 6499.9
7194.2 8043.8 9073.9 10245.5 11506.2 12860.5 14160.1 14765.3 13879.2 10725.1
5835.3 1646.7 504.7 299.2 171.3 70.8 0
4008.2 3994.5 3939.7 3894 3882.6 3884.9 3898.6 3923.7 3944.3 3951.1
3955.7 3992.2 4060.7 4184.1 4373.6 4650 4988 5392.2 5919.8 6531.9
7249 8123.8 9194.9 10341.4 11625 13013.6 14285.7 14833.8 13739.8 10485.3
5563.5 1543.9 488.8 274.1 159.9 63.9 0
4008.2 3989.9 3937.4 3889.5 3868.9 3871.2 3878 3891.7 3900.9 3910
3923.7 3962.5 4035.6 4152.1 4343.9 4597.5 4921.8 5305.5 5801.1 6406.3
7162.3 8107.8 9217.7 10451 11730 13086.6 14367.9 15034.8 14224 11325.8
6723.7 2480.3 662.3 328.9 194.1 75.4 0
4008.2 3980.8 3930.6 3878 3850.6 3843.8 3848.3 3850.6 3850.6 3866.6
3889.5 3932.8 4005.9 4120.1 4284.6 4526.7 4848.7 5241.5 5737.1 6340.1
7157.7 8135.2 9382.2 10786.8 12225.6 13637.1 14954.9 15699.4 15288.3 13146
9025.9 4366.8 1315.5 479.6 233 73.1 0
4008.2 3980.8 3932.8 3878 3843.8 3836.9 3841.5 3841.5 3841.5 3859.8
3900.9 3939.7 4001.4 4099.6 4248 4471.8 4796.2 5200.4 5698.3 6333.2
7171.4 8288.2 9729.3 11435.4 13189.4 14760.7 16028.3 16832.2 16928.1 15831.9
12625.3 7593.9 3224.8 822.2 276.3 63.9 0
4008.2 3974 3926 3871.2 3834.6 3827.8 3834.6 3843.8 3843.8 3862
3905.4 3937.4 3985.4 4090.4 4248 4471.8 4787 5200.4 5707.4 6376.6
7251.3 8452.6 10065.1 12031.5 14027.6 15761.1 17030.9 17976.4 18556.5 18186.6
15763.4 11067.7 5300.9 1664.9 354 82.2 0
4008.2 3980.8 3930.6 3873.5 3836.9 3827.8 3832.4 3841.5 3841.5 3859.8
3900.9 3944.3 4005.9 4106.4 4261.7 4490.1 4809.9 5211.8 5714.3 6349.2
7187.4 8306.5 9754.5 11435.4 13171.1 14776.7 16101.4 17024.1 17147.4 15941.5
12915.4 7886.2 3099.2 799.4 230.7 61.7 0
4008.2 3985.4 3937.4 3880.3 3843.8 3834.6 3841.5 3848.3 3855.2 3873.5
3903.2 3951.1 4028.8 4145.2 4312 4542.6 4869.2 5266.6 5762.2 6383.4
7205.6 8242.5 9496.4 10864.4 12264.4 13678.2 15018.8 15770.2 15256.3 13248.8
9284 4462.7 1331.5 500.2 237.5 73.1 0
4008.2 3992.2 3942 3887.2 3857.5 3852.9 3862 3880.3 3896.3 3912.3
3932.8 3974 4053.9 4179.5 4366.8 4624.9 4946.9 5337.4 5826.2 6417.7
7166.8 8096.4 9185.8 10375.7 11618.1 12961 14281.1 14945.7 14246.9 11848.8
7486.6 2941.6 842.8 402 214.7 86.8 0
4008.2 3996.8 3944.3 3889.5 3864.3 3862 3878 3910 3937.4 3953.4
3969.4 4010.5 4085.9 4213.8 4410.2 4686.5 5024.5 5433.4 5935.8 6543.3
7246.8 8121.5 9128.7 10259.2 11460.5 12792 14059.6 14557.5 13616.5 10569.8
5791.9 1744.9 532.1 269.5 143.9 57.1 0
4008.2 3994.5 3944.3 3889.5 3864.3 3864.3 3880.3 3910 3939.7 3953.4
3967.1 4001.4 4079 4200.1 4394.2 4663.7 4999.4 5426.5 5931.2 6506.8
7198.8 8037 9039.6 10177 11323.5 12655 13950 14562 13767.2 10887.3
6168.8 1939 561.8 292.3 150.7 52.5 0
